Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AC | M12 x 1.5-6H load sensing metric o-ringport |
| Cylinder relief valve setting | 35 | 240 bar [3480 lbf/in2] |
| Design code | A | A - First design |
| Displacement | 08 | 200 cm3/r [12.2 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 07 | XCMG |
| Inlet or LS relief setting | 26 | 180 bar [2610 lbf/in2] |
| Inlet Pressure Rating | 2 | 210 bar [3045 lbf/in2] |
| Input torque | 1 | Low |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | E | 4-M10X1.5 Mounting threads mounting face for Hyundai |
| Neutral circuit | C | Load sensing, dynamic signal |
| Nominal flow rating | 3 | 45 LPM [12.00 GPM] |
| P,T,L, and R port size | E | 4X G .500 BSP straight thread port |
| Paint and packaging | 1 | Black paint |
| Port face threads | F | 2-M10X1.0-deep 19MIN |
| Product Series | ASL | ASL |
| Return pressure rating | B | 10 bar [145 lbf/ in2] maximum |
| Special features | AD | Gerotor for low noise |
| Unit type | A | Standard |
| Valve options | 20 | Cylinder relief valve, anti-cavitation valve, inlet check valve, load sense check valve, LOAD SENSE RELIEF VALVE, manualsteering check valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |