Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.61 |
| Outside diameter (mm) | 117.00 |
| Series | YAKIT-10 SD Oil&Petr Sp T&C |
| Tube material | Nitrile Blend (NBR Blend) |