12 VDC COIL ASSEMBLY S2
113714-012
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.451 |
| Product height mm | | 36.855 |
| Product length in | | 1.971 |
| Product length mm | | 50.063 |
| Product width in | | 1.292 |
| Product width mm | | 32.817 |