Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 6 Wire Spiral |
| Cover material | Chloroprene (CR) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.83 |
| Outside diameter (mm) | 97.30 |
| Series | TORNADO/6 |
| Tube material | Chloroprene (CR) |