Danfoss logo
KEMI SD/10 CSM  51X66-product-details

KEMI SD/10 CSM 51X66

11371676

Alternate part number: M641050004


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Ply Pes Fab,St Wire,Cu
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.60
Outside diameter (mm)66.00
SeriesKEMI-10 SD CSM Chem Ct
Tube materialChlorosulphonated PE (CSM)