Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.42 |
| Outside diameter (mm) | 36.00 |
| Series | KEMI-10 SD CSM Chem Ct |
| Tube material | Chlorosulphonated PE (CSM) |