Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN856 R13 |
| Construction | 6 Wire Spiral |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.82 |
| Outside diameter (mm) | 71.60 |
| Series | POWERSTREAM R13 |
| Tube material | Nitrile (NBR) |