Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE 100R5 |
| Construction | 1 Wire and 1 Textile Braid |
| Cover material | Yarn Braid |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.90 |
| Outside diameter (mm) | 22.90 |
| Series | FORCESTREAM R5 |
| Tube material | Nitrile (NBR) |