Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.62 |
| Outside diameter (mm) | 92.00 |
| Series | KEMI-10 SD CSM Chem Ct |
| Tube material | Chlorosulphonated PE (CSM) |