Danfoss logo
ISI-GR  51X62-product-details

ISI-GR 51X62

11371853

Alternate part number: M16K050030


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Ply Pes Fab,St Wire
Cover materialEPDM
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.44
Outside diameter (mm)62.00
SeriesISI-10 SDGR Hot Water Ct
Tube materialEPDM