Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE 100R12 |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.83 |
| Outside diameter (mm) | 46.60 |
| Series | POWERSTREAM R12 |
| Tube material | Nitrile (NBR) |