Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN857 2SC |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 0.94 |
| Outside diameter (mm) | 23.80 |
| Series | FORCESTREAM 2SC |
| Tube material | Nitrile (NBR) |