Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.00 |
| Series | SIVA 40 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |