Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 1 Textile Spiral |
| Cover material | EPDM |
| Inside diameter (inch) | 0.59 |
| Inside diameter (mm) | 15.00 |
| Outside diameter (inch) | 0.91 |
| Outside diameter (mm) | 23.00 |
| Series | HEATER L/L D Hot Water Ct |
| Tube material | EPDM |