KEMI SD/10 EPDM  19X30-product-details

KEMI SD/10 EPDM 19X30

11371937

Alternate part number: M621019014


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Ply Pes Fab,St Wire,Cu
Cover materialEPDM
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.18
Outside diameter (mm)30.00
SeriesKEMI-10 SD EPDM Chem Ct
Tube materialEPDM