BETON UC  85 76X98 (L.6,7M)-product-details

BETON UC 85 76X98 (L.6,7M)

11372049

Alternate part number: U760075157


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction4 Spiral Steel Cord
Cover materialNatural Rubber Blend(NR Blend)
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)3.86
Outside diameter (mm)98.00
SeriesBETONUC 85 D Mat.Hand Ct
Tube materialButadieneRubberBlend(BR Blend)