Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN853 2SN |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.63 |
| Outside diameter (mm) | 66.70 |
| Series | FORCESTREAM 2SN |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |