Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | L Pes,St Wire |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Outside diameter (inch) | 5.75 |
| Outside diameter (mm) | 146.00 |
| Series | FOGNA SD Sewer&Road Ct |
| Tube material | Nitrile (NBR) |