Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | SAE 100R17 |
| Construction | 1 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Outside diameter (inch) | 0.48 |
| Outside diameter (mm) | 12.20 |
| Series | FORCESTREAM R17 |
| Tube material | Nitrile (NBR) |