Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | EN853 1SN |
| Construction | 1 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.58 |
| Outside diameter (mm) | 14.80 |
| Series | FORCESTREAM 1SN |
| Tube material | Nitrile (NBR) |