Danfoss logo
BARREL/16   16X26-product-details

BARREL/16 16X26

11372571

Alternate part number: M441016028


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesEN 1360 TYPE 1
Construction2 Ply Ryn Fab,Cu
Cover materialChloroprene Blend (CR Blend)
Inside diameter (inch)0.63
Inside diameter (mm)16.00
Outside diameter (inch)1.02
Outside diameter (mm)26.00
SeriesBARREL-16 D Oil&Petr Ct
Tube materialNitrile (NBR)