TYANA L/SIYAH 35 mm-product-details

TYANA L/SIYAH 35 mm

11372643

Alternate part number: T13L035010


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Textile Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)1.38
Inside diameter (mm)35.00
Outside diameter (inch)1.49
Outside diameter (mm)37.77
SeriesTYANA L
Tube materialPolyvinyl chloride (PVC)