KREMA SD/10  (MAVI) 19X31-product-details

KREMA SD/10 (MAVI) 19X31

11372708

Alternate part number: M871019038


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction2 Ply Pes Fab,St Wire
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.22
Outside diameter (mm)31.00
SeriesKREMA-10 SD Food Ct
Tube materialNitrile Blend (NBR Blend)