Danfoss logo
SIGMA (FRAME) HOSE 254X294 (L.12MT)-product-details

SIGMA (FRAME) HOSE 254X294 (L.12MT)

11372791

Alternate part number: M744250296


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction4 Ply Pes Fab,St Wire
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)10.00
Inside diameter (mm)254.00
Outside diameter (inch)11.57
Outside diameter (mm)294.00
SeriesFRAME SD Mat.Hand Sp Sz
Tube materialButadieneRubberBlend(BR Blend)