Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | LEAKPROOF SCREW | Leakproof Screw |
| Brand | DANFOSS | Danfoss |
| Cavity | A879 | A879 |
| Factory set pressrue BAR | 190.000 | |
| Flow rate LPM | 1.200 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | PRESSURE RELIEF VALVE | Pressure Relief Valve |
| Housing | YES | Yes |
| Housing material | STEEL | Steel |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.3 CC/MIN | 0.3 cc/min |
| Max working pressure BAR | 210.000 | |
| Min working pressure BAR | 35.000 | |
| Model Code 1 | 1DR22-P-2W-20-S-190 | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operation | DIRECT ACTING | Direct acting |
| Port size | 1/4" | 1/4" |
| Port type | BSP | BSP |
| Pressure rating BAR | 400.000 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal Type | BUNA-N | Buna-N |
| Style | POPPET | Poppet |