Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.64 |
| Outside diameter (mm) | 16.30 |
| Series | SELWASH 8700 |
| Tube material | Nitrile (NBR) |