Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Construction | 2 Ply Pes Fab,Gl Fab |
| Cover material | Glass Fibre |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.98 |
| Outside diameter (mm) | 25.00 |
| Series | SKY-25 D HD Air and Gas Sp Cv |
| Tube material | Natural Rubber Blend(NR Blend) |