Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | G .250-19 BSP LS | |
| Cylinder relief valve setting | 210 bar [3045 lbf/in2] | |
| Design code | A - First design | |
| Displacement | 125 cm3/r [7.6 in3/r] | |
| Flow amplification | None | |
| Fluid type | Technical bulletin 3-401 | |
| Identification | Danfoss PN on barcode | |
| Inlet or LS relief setting | 150 bar [2175 lbf/in2] | |
| Inlet Pressure Rating | 190 bar [2755 lbf/in2] | |
| Input torque | Low | |
| Load circuit | Non-load reaction | |
| Mechanical interface | IIP, 12 tooth 16/32 DP 30° PA | |
| Mounting threads | 4-M10X1.5 | |
| Neutral circuit | Load sensing, dynamic signal | |
| Nominal flow rating | 22.7 LPM [6.00 GPM] | |
| P,T,L, and R port size | G .500 BSP | |
| Paint and packaging | Black paint | |
| Port face threads | None | |
| Product series | ASL | |
| Return pressure rating | 10 bar [145 lbf/ in2] maximum | |
| Special features | Gerotor for low noise | |
| Unit type | Standard | |
| Valve options | CRV,ACV,ICV,LSRV,MSCV |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |