Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Outside diameter (inch) | 5.63 |
| Outside diameter (mm) | 143.00 |
| Series | KREMA-10 SD Food Ct |
| Tube material | Nitrile Blend (NBR Blend) |