TEOS  2"-product-details

TEOS 2"

11373886

Alternate part number: TS01050026


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorWhite
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.25
Outside diameter (mm)57.40
SeriesTEOS
Tube materialPolyvinyl chloride (PVC)