Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | White |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.21 |
| Outside diameter (mm) | 30.80 |
| Series | TEOS |
| Tube material | Polyvinyl chloride (PVC) |