SIMENA   2 1/2"-product-details

SIMENA 2 1/2"

11373911

Alternate part number: TS63063010


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorRed
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.50
Inside diameter (mm)63.50
Outside diameter (inch)2.90
Outside diameter (mm)73.70
SeriesSIMENA
Tube materialPolyvinyl chloride (PVC)