Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 1403 TYPE 2 |
| Construction | 2 Ply Pes Fab |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 1.85 |
| Outside diameter (mm) | 47.00 |
| Series | EGE-10 D Medium Pr Water Ct |
| Tube material | Natural Rubber Blend(NR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |