Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.40 |
| Outside diameter (mm) | 86.60 |
| Series | SIMENA |
| Tube material | Polyvinyl chloride (PVC) |