Danfoss logo
EGE-25(SU) 38X51-product-details

EGE-25(SU) 38X51

11373944

Alternate part number: M112038018


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
CompliancesISO 1403 TYPE 3
Construction4 Ply Pes Fab
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)1.50
Inside diameter (mm)38.00
Outside diameter (inch)2.01
Outside diameter (mm)51.00
SeriesEGE-25 D High Pr Water Ct
Tube materialNatural Rubber Blend(NR Blend)