Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 4 SPIRAL STEEL CORD | 4 Spiral Steel Cord |
| Cover material | NATURAL RUBBER BLEND(NR BLEND) | Natural Rubber Blend(NR Blend) |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | WRAPPED | Wrapped |
| Inside diameter (inch) | 5.00 | |
| Inside diameter (mm) | 127.00 | |
| Outside diameter (inch) | 6.10 | |
| Outside diameter (mm) | 155.00 | |
| Series | ABUC760-C | BETONUC 85 D Mat.Hand Ct |
| Tube material | BUTADIENERUBBERBLEND(BR BLEND) | ButadieneRubberBlend(BR Blend) |