Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
113752
CIRCLIP
113752
Where to buy
Export PDF
Tools
Add to comparison
113752
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.650
Product height mm
41.910
Product length in
0.050
Product length mm
1.270
Product width in
1.650
Product width mm
41.91