Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 2.56 |
| Inside diameter (mm) | 65.00 |
| Outside diameter (inch) | 3.43 |
| Outside diameter (mm) | 87.00 |
| Tube material | ButadieneRubberBlend(BR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |