Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE J3062 Type E |
| Construction | 1 Textile Braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.32 |
| Inside diameter (mm) | 8.10 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 12.90 |
| Series | ICESTREAME+ TYPE E |
| Size | -6 |
| Tube material | Polyamide (PA) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |