Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Construction | 2 Wire Braid |
| Cover material | Chlorosulphonated PE (CSM) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 0.99 |
| Outside diameter (mm) | 25.20 |
| Series | ULTIMATE 2SN |
| Tube material | Chlorosulphonated PE (CSM) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |