Danfoss logo
BLOWER HOSE STEEL/PROTECTED 4" L.1,67-product-details

BLOWER HOSE STEEL/PROTECTED 4" L.1,67

11376146

Alternate part number: M164100023


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.65
Outside diameter (mm)118.00
Tube materialEthylene Propylene Rubber(EPM)