Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Wire Spiral |
| Cover material | Bruiser (UHMW) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.13 |
| Outside diameter (mm) | 28.72 |
| Series | SUPERABRA 4SH |
| Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |