Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | EPDM |
| Inside diameter (inch) | 3.15 |
| Inside diameter (mm) | 80.00 |
| Outside diameter (inch) | 3.66 |
| Outside diameter (mm) | 93.00 |
| Tube material | Natural rubber (NR) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |