Slip-in cartridge valve insert CVI-16-D20-60 (RIGHT)

CVI-16-D20-M-N-60

11378415


Tools

Product specifications

Characteristic
Value
AdjustmentNo
BrandVickers by Danfoss
Cracking pressure BAR2.50
Cracking pressure PSI36.0
Flow rate LPM255
Flow rate USgpm67.0
Fluid cleanliness18/16/13 micron
Fluid compatibilityWater Glycol, Water-in-Oil Emulsions and Petroleum Oil
Gauge port threadSAE
Insert typeDirectional
InterfaceNo
LeakageStandard
Normal functionNormally open
Pilot port orientationISO
Pressure rating Bar350
Pressure rating PSI5000
Seal materialBuna-N
SizeNG 16
Special featureNone
Spool position sensorNo
Valve typeCartridge valve insert
ValvistorNo
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm