Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
113805-052
PUMP CONTROL VALVE S/A S -1
113805-052
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
113805-052
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.020
Product height mm
76.708
Product length in
6.125
Product length mm
155.575
Product width in
2.750
Product width mm
69.850