Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.736 | |
| A dimension MM | 69.500 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 11.388-12-8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.890 | |
| Drop dimension MM | 48.00 | |
| End size 1 | -12 | -12 |
| End Type 1 | STANDPIPE METRIC | Standpipe Metric |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.654 | |
| Hose cut off factor MM | 42.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.221 | |
| Inside diameter MM | 5.620 | |
| Product height in | 2.220 | |
| Product height mm | 56.388 | |
| Product length in | 2.970 | |
| Product length mm | 75.438 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Series | SOCKETLESS | Socketless |
| Tube OD 1 IN | 0.472 | |
| Tube OD 1 MM | 12.000 |
