Danfoss Char-Lynn
114-1133-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
Model Code | M06381AA00AA0200000AB0000AA00F |
Product Height | 5.81 in |
Product Length/Depth | 9.27 in |
Product Type | Disc Geroler |
Product Volume | 312.919 in³ |
Product Weight | 61.5 lb |
Product Width | 5.81 in |
Sub-brand | Char-Lynn |
Trade Name | 6000 Series |