Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | HEAT |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Length | 0,9652 mm |
| Screw, Point Type | CUP POINT |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | 3/8-16 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |