Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HEAT TREATED ALLOY STEEL | |
| Material | HEAT TREATED ALLOY STEEL | HEAT |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 31,7500 mm | |
| Screw, Point Type | CUP POINT | CUP POINT |
| Standard | N/A | |
| Standard Class Level | N/A | |
| Thread, Size | 1/2-20 UNF-3A | 1/2-20 UNF-3A |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |