SPRING
114094
Tools114094 Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 0.200 |
| Product height mm | | 5.080 |
| Product length in | | 1.170 |
| Product length mm | | 29.718 |
| Product width in | | 0.200 |
| Product width mm | | 5.080 |